Safety Laser Scanner
SZ-V series
18-core Power cable, 5 m SZ-VP5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VP5 | |||
Type | 18-core Power cable | |||
Applicable product | SZ-V Series | |||
Cable end | Connector (connected to the SZ-V) - Loose wires | |||
Length | 5 m 16.40' | |||
Material | PVC | |||
Weight | Approx. 400 g |