Safety Laser Scanner
SZ-V series
Display unit DIN rail mounting bracket (flat) SZ-VB12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-VB12 | |||
Type | Mounting bracket | |||
Applicable product | SZ-V Series | |||
Number included | 1 | |||
Material | SPCC | |||
Note | Accessories: M4 screw x 2, 3-M4 flat head screw, M5 screw x 6 | |||
Weight | Approx. 350 g |