Safety Laser Scanner
SZ-V series
Multi-function type Camera SZ-V04X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SZ-V04X *1 | |||
Type | Multi-function Type | |||
Detection capability | Minimum detectable object size | Diameter 20, 30, 40, 50, 70, 150 mm 0.79", 1.18", 1.57", 1.97", 2.76", 5.91" (depends on the setting) Reflectance 1.8% min., Speed 1.6 m/s 5.25 ft/s max. *2 | ||
Detectable angle | 190° ( -5° to 185° ) | |||
Response time (ON to OFF) | Standard Mode | Scan Cycle A | 160 ms (2scans) to 1280 ms (16scans) *3 *4 | |
Scan Cycle B | 168 ms (2scans) to 1344 ms (16scans) *3 *4 | |||
Scan Cycle C | 176 ms (2scans) to 1408 ms (16scans) *3 *4 | |||
High Speed Mode | Scan Cycle A | 80 ms (2scans) to 640 ms (16scans) *3 *4 | ||
Scan Cycle B | 84 ms (2scans) to 672 ms (16scans) *3 *4 | |||
Scan Cycle C | 88 ms (2scans) to 704 ms (16scans) *3 *4 | |||
Response time (OFF to ON) | Response time (ON to OFF) + 150 ms | |||
Protection zone | Minimum detectable object size: 70 / 150 mm 2.76" / 5.91" | 8.4 m 27.56' (Standard Mode) 5.7 m 18.70' (High Speed Mode) | ||
Minimum detectable object size: 50 mm 1.97" | 5.6 m 18.37' (Standard Mode) 3.8 m 12.47' (High Speed Mode) | |||
Minimum detectable object size: 40 mm 1.57" | 4.3 m 14.11' (Standard Mode) 2.9 m 9.51' (High Speed Mode) | |||
Minimum detectable object size: 30 mm 1.18" | 2.9 m 9.51' (Standard Mode) 2.0 m 6.56' (High Speed Mode) | |||
Minimum detectable object size: 20 mm 0.79" | 1.6 m 5.25' (Standard Mode) 1.1 m 3.61' (High Speed Mode) | |||
Warning zone | Minimum detectable object size: 70 / 150 mm 2.76" / 5.91" | 26 m 85.30' (Standard Mode) 23 m 75.46' (High Speed Mode) *5 | ||
Minimum detectable object size: 50 mm 1.97" | 25 m 82.02' (Standard Mode) 21 m 68.90' (High Speed Mode) *5 | |||
Minimum detectable object size: 40 mm 1.57" | 24 m 78.74' (Standard Mode) 20 m 65.62’ (High Speed Mode) *5 | |||
Minimum detectable object size: 30 mm 1.18" | 23 m 75.46' (Standard Mode) 18 m 59.06' (High Speed Mode) *5 | |||
Minimum detectable object size: 20 mm 0.79" | 21 m 68.90' (Standard Mode) 15 m 49.21' (High Speed Mode) *5 | |||
Additional safety distance | 100 mm 3.94" *6 | |||
Maximum measurement distance | 60 m 196.85' *7 | |||
Maximum number of banks | Max. 4 banks | |||
Multiple scanner heads | Max. 3 scanner heads | |||
Camera monitoring area | Monitor area: over 190° (-5° to 185°) *8 | |||
Display | QVGA 2.2inch color LCD | |||
Light source | Type, wavelength | Infrared laser diode, 905 nm | ||
Laser Class | IEC | Class1 IEC/EN60825-1 | ||
FDA | Class1 FDA 21CFR 1040.10, 1040.11 (Laser Notice) *9 | |||
JIS | Class1 JIS C6802 | |||
Control output (OSSD) | Output | Transistor outputs (NPN or PNP is selected in the software) | ||
Number of outputs | 4 outputs | |||
Max. load current | 500 mA *10 | |||
Residual voltage (during ON) | Max. 2.5 V (with a cable length of 5 m 16.40') | |||
OFF-state voltage | Max. 2.0 V (with a cable length of 5 m 16.40') | |||
Leakage current | Max. 1 mA *11 | |||
Max. capacitive load | 2.2 μF (with a load resistance of 100 Ω) | |||
Load wiring resistance | Max. 2.5 Ω | |||
Inputs | PNP | ON-voltage: 10 to 30 V, OFF-voltage: Open or 0 to 3 V, Short-circuit current: Approx. 2.5 mA (Approx. 10 mA for EDM) | ||
NPN | ON-voltage: 0 to 3 V, OFF-voltage: Open or 10 V to Power voltage, Short-circuit current: Approx. 2.5 mA (Approx. 10 mA for EDM) | |||
Non-safety related output (AUX output) | Output type | Transistor outputs (NPN or PNP is selected by the dedicated PC software) | ||
Number of outputs | 6 outputs | |||
Max. load current | Max. 50 mA | |||
Residual voltage (during ON) | Max. 2.5 V (with a cable length of 5 m 16.40') | |||
Muting lamp | Incandescent lamp (24 VDC, 1 to 5.5 W) or LED lamp (load current: 10 to 230 mA) can be connected | |||
Interface | USB | USB2.0 | ||
Ethernet | Standard | - | ||
Transmission rate | ||||
Cable | ||||
Connector | ||||
Network function | ||||
Cable length | Power and I/O cable | 30 m 98.43' or less *12 | ||
Between scanner head and display unitc | 20 m 65.62' or less each *13 | |||
Ethernet cable | - | |||
Approved standards | EMC | EMS | IEC61496-1, EN61496-1, UL61496-1 (Type 3 ESPE) | |
EMI | EN55011 ClassA, FCC Part15B ClassA, ICES-003 ClassA | |||
Safety | IEC61496-1, EN61496-1, UL61496-1 (Type 3 ESPE), IEC61496-3, EN61496-3 (Type 3 AOPDDR), IEC61508, EN61508, | |||
Rating | Power consumption | 11.8 W (without load), 55.0 W (with load) *14 | ||
Power voltage | 24 VDC ±10% (Ripple P-P 10% or less): When using a converter power supply, 24 VDC +20%/-30%: When using a battery | |||
Environmental resistance | Enclosure rating | IP65(IEC60529) | ||
Ambient light | Incandescent lamp: 1500 lux or less *15 | |||
Operating ambient temperature | -10 to +50°C 14 to 122°F (No freezing) | |||
Operating relative humidity | 35% to 85% RH (No condensation) | |||
Storage temperature | -25 to +60°C -13 to +140°F (No freezing) | |||
Storage relative humidity | 35% to 95% RH | |||
Vibration resistance | 10 to 55 Hz, 0.7 mm 0.03" compound amplitude, 20 sweeps each in X, Y, and Z directions | |||
Shock resistance | 100 m/s2 328.08 ft/s2 (Approx. 10 G) 16 ms pulse, in X, Y, Z directions 1000 times each axis | |||
Material | Scanner head | Main unit case | Magnesium | |
Window | Polycarbonate, PEI | |||
Indicator part | Aluminum, PES | |||
Display unit | Case | Magnesium, PPS, Polycarbonate | ||
System memory | Aluminum, PPE | |||
Weight | Approx. 2100 g | |||
*1 Integrated models include display unit, scanner head, system memory and a connection cable (SZ-VS005). |