Digital Infrared Temperature Sensor
FT series
Specs Digital Infrared Temperature Sensor FT series
Sensor heads
Model |
FT-H10 |
FT-H20 |
FT-H30 |
FT-H50 |
FT-H40K |
FT-H50K |
|||
Image |
|
|
|
|
|
|
|||
Type |
Mid to low temperature, Small-spot |
Mid to low temperature, Mid-range |
Mid to low temperature, Long-range |
Mid to low temperature, Ultra long-range |
High temperature, Mid-range |
High temperature, Ultra long-range |
|||
Rated temperature range |
0 to 500°C 32 to 932°F*1 |
0 to 1350°C 32 to 2462°F*1 |
|||||||
Displayable temperature range |
-50 to +520°C -58 to +968°F |
-50 to +1400°C -58 to 2552°F |
|||||||
Detecting distance |
Unlimited*2 |
||||||||
Measuring distance / |
17.5/ø6.3 mm 0.69"/ø0.25" |
60/ø8.5 mm 2.36"/ø0.33" |
200/ø15 mm 7.87"/ø0.59" |
500/ø18 mm 15.69"/ø0.71" |
100/ø7.5 mm 3.94"/ø0.30" |
500/ø18 mm 15.69"/ø0.71" |
|||
Sight |
2-point visible laser beam*3 |
||||||||
Detecting element |
Thermopile |
||||||||
Detecting wavelength |
8 to 14 µm |
||||||||
Repeatability |
±0.5°C 0.9°F |
±3°C 5.4°F |
|||||||
Emissivity (ε) correction |
0.10 to 1.99 (0.01 step) |
||||||||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
||||||||
Shock resistance |
500 m/s2, 10 times in each direction of each of X, Y and Z axis, 60 times in total |
||||||||
Material |
Case: Reinforced glass plastic, Infrared collector lens: Germanium, Laser transmitter: Polyarylate |
Case: Reinforced glass plastic, Infrared collector lens: Germanium, Laser transmitter: Polyarylate |
|||||||
Accessory |
Mounting bracket |
||||||||
Weight |
Approx. 120 g |
Approx. 150 g |
|||||||
*1 Repeatability is guaranteed within the rated temperature range. |
Amplifiers NPN
Model |
FT-50AW |
FT-55AW |
|||
Image |
|
|
|||
Type |
DIN-rail mounting type |
Panel mounting type |
|||
Power voltage |
12 to 24 VDC, Ripple (P-P)10% max. |
||||
Power |
Normal |
1400 mW (For 12 V), 1600 mW (For 24 V) |
|||
Eco mode |
1150 mW (For 12 V), 1350 mW (For 24 V) |
||||
Display method |
4 + 1/two-digit 7-segment LED, dual-display (red/green) display (character height in the upper display (red): 8 mm 0.31", |
||||
Operation indicator |
Red LED x 3 (control output1/control output2/timing input indicator) |
||||
Display resolution |
0.1°C or 1°C 0.2°F or 1.8°F (when using FT-H10/H20/H30), 1°C 1.8°F (when using FT-H50/H40K/H50K) |
||||
Hysteresis |
Variable |
||||
Response speed |
HSP, 30, 100, 200, 500, 1000, or 5000 ms can be selected (In HSP: 15 ms max.) |
||||
Bank selection |
Pink and Purple wires can be configured for Bank Inputs #1,2 respectively for up to 4 total banks. |
||||
Bank specifications |
Emissivity (valid in temperature mode) and limit settings x 2 can be set for each bank. |
||||
External input |
Timing input |
Input time: 2 ms min. |
|||
Bank input |
Input time: 20 ms min. |
||||
Control output |
NPN open collector x 2 channels (N.O./N.C. selectable), 100 mA max. (40 VDC max.), residual voltage: 1 V max. |
||||
Analog output |
4 to 20 mA, maximum load resistance: 260 Ω The upper- and lower-limit values of the analog output range can be set optionally. |
||||
Environmental resistance |
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing)*1 |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
||||
Material |
Main unit, Cover: Polycarbonate |
Main unit, Cover: Polycarbonate |
|||
Accessory |
DIN anchoring fixture, power cable, unit cover sticker |
Panel mounting bracket, protection cover, power cable, unit cover sticker |
|||
Weight |
Approx. 85 g |
||||
*1 Ambient temperature when using the analog output is -10 to 45 °C 14 to 113 °F. |
Amplifiers PNP
Model |
FT-50AWP |
FT-55AWP |
|||
Image |
|
|
|||
Type |
DIN-rail mounting type |
Panel mounting type |
|||
Power voltage |
12 to 24 VDC, Ripple (P-P)10% max. |
||||
Power |
Normal |
1400 mW (For 12 V), 1600 mW (For 24 V) |
|||
Eco mode |
1150 mW (For 12 V), 1350 mW (For 24 V) |
||||
Display method |
4 + 1/two-digit 7-segment LED, dual-display (red/green) display (character height in the upper display (red): 8 mm 0.31", |
||||
Operation indicator |
Red LED x 3 (control output1/control output2/timing input indicator) |
||||
Display resolution |
0.1°C or 1°C 0.2°F or 1.8°F (when using FT-H10/H20/H30), 1°C 1.8°F (when using FT-H50/H40K/H50K) |
||||
Hysteresis |
Variable |
||||
Response speed |
HSP, 30, 100, 200, 500, 1000, or 5000 ms can be selected (In HSP: 15 ms max.) |
||||
Bank selection |
Pink and Purple wires can be configured for Bank Inputs #1,2 respectively for up to 4 total banks. |
||||
Bank specifications |
Emissivity (valid in temperature mode) and limit settings x 2 can be set for each bank. |
||||
External input |
Timing input |
Input time: 2 ms min. |
|||
Bank input |
Input time: 20 ms min. |
||||
Control output |
PNP open collector x 2 channels (N.O./N.C. selectable), 50 mA max. (30 VDC max.), residual voltage: 1 V max. |
||||
Analog output |
4 to 20 mA, maximum load resistance: 260 Ω The upper- and lower-limit values of the analog output range can be set optionally. |
||||
Environmental resistance |
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing)*1 |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
||||
Material |
Main unit, Cover: Polycarbonate |
Main unit, Cover: Polycarbonate |
|||
Accessory |
DIN anchoring fixture, power cable, unit cover sticker |
Panel mounting bracket, protection cover, power cable, unit cover sticker |
|||
Weight |
Approx. 85 g |
||||
*1 Ambient temperature when using the analog output is -10 to 45 °C 14 to 113 °F. |
Robust box with air purge
Model |
FT-S1*1 |
|||
Image |
|
|||
Air supply |
Recommended flow rate |
15ℓ/min |
||
Withstanding pressure |
1 MPa or less (at inlet) |
|||
Conforming tube diameter |
ø6 mm 0.24" |
|||
Material |
Housing: zinc, cap: aluminum, cable packing and O-ring: NBR, |
|||
Weight |
Approx. 700 g |
|||
*1 FT-S1 does not provide cooling. |
Germanium window for robust box
Model |
FT-S2 |
|||
Image |
|
|||
Infrared transmissivity |
85% or more*1 |
|||
Material |
Cap: aluminum, lens: germanium, O-ring: NBR |
|||
Weight |
Approx. 32 g |
|||
*1 Infrared transmissivity for wavelength of 8 to 14 µm. |
Black-body tape
Model |
OP-91147 |
|||
Image |
|
|||
Emissivity |
0.95 |
|||
Allowable temperature limit |
180°C 356°F |
|||
Size |
Width: 50 mm 1.97", length: 10 m 32.81' |
|||
Weight |
Approx. 145 g |