Digital Infrared Temperature Sensor
FT series
Amplifier: DIN Rail Mountable, PNP FT-50AWP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FT-50AWP | |||
Type | DIN-rail mounting type | |||
Power voltage | 12 to 24 VDC, Ripple (P-P)10% max. | |||
Power | Normal | 1400 mW (For 12 V), 1600 mW (For 24 V) | ||
Eco mode | 1150 mW (For 12 V), 1350 mW (For 24 V) | |||
Display method | 4 + 1/two-digit 7-segment LED, dual-display (red/green) display (character height in the upper display (red): 8 mm 0.31", | |||
Operation indicator | Red LED x 3 (control output1/control output2/timing input indicator) | |||
Display resolution | 0.1°C or 1°C 0.2°F or 1.8°F (when using FT-H10/H20/H30), 1°C 1.8°F (when using FT-H50/H40K/H50K) | |||
Hysteresis | Variable | |||
Response speed | HSP, 30, 100, 200, 500, 1000, or 5000 ms can be selected (In HSP: 15 ms max.) | |||
Bank selection | Pink and Purple wires can be configured for Bank Inputs #1,2 respectively for up to 4 total banks. | |||
Bank specifications | Emissivity (valid in temperature mode) and limit settings x 2 can be set for each bank. | |||
External input | Timing input | Input time: 2 ms min. | ||
Bank input | Input time: 20 ms min. | |||
Control output | PNP open collector x 2 channels (N.O./N.C. selectable), 50 mA max. (30 VDC max.), residual voltage: 1 V max. | |||
Analog output | 4 to 20 mA, maximum load resistance: 260 Ω The upper- and lower-limit values of the analog output range can be set optionally. | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing)*1 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Main unit, Cover: Polycarbonate | |||
Accessory | DIN anchoring fixture, power cable, unit cover sticker | |||
Weight | Approx. 85 g | |||
*1 Ambient temperature when using the analog output is -10 to 45 °C 14 to 113 °F. |