Heavy Duty Type Digital Pressure Sensors
GP-M series
Connector Cable M12, Straight, 5 m, PVC OP-87272
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87272 | |||
Type | Connector Cable | |||
Applicable product | M12 connector sensor | |||
Cable end | Sensor side: M12 4-pin straight, Cable end: Loose wires | |||
Length | 5 m 16.40' | |||
Material | PVC (Polyvinyl chloride) | |||
Weight | Approx. 125 g |