Durable Multi-Fluid Digital Pressure Sensors
AP-V80 series
Specs Durable Multi-Fluid Digital Pressure Sensors AP-V80 series
Sensor Head
Model |
AP-10SK |
AP-11SK |
AP-12SK |
AP-13SK |
AP-14SK |
AP-15SK |
AP-16SK |
|||
Image |
|
|
|
|
|
|
|
|||
Type |
Compound Sensor Head |
Negative Sensor Head |
Positive (Low) Sensor Head |
Positive Sensor Head |
Positive (High) Sensor Head |
|||||
Rated pressure |
-29.9 to 29.9 inchHg |
-29.9 to 0 inchHg |
0 to 14.5 PSI |
0 to 145 PSI |
0 to 1450 PSI |
0 to 2900 PSI |
0 to 7250 PSI |
|||
Fluid type |
Gases and liquids compatible with 304 and 630 stainless steel |
|||||||||
Type of pressure |
Gauge pressure |
|||||||||
Repeatability |
0.5 % of F.S. max. |
|||||||||
Connection port |
1/8 NPT |
1/4 NPT (with a throttle) |
||||||||
Environmental resistance |
Enclosure rating |
IP67 |
||||||||
Pressure resistance |
72.5 PSI |
290 PSI |
2900 PSI |
5800 PSI |
10875 PSI |
|||||
Ambient temperature |
-10 to 70°C(14 to 158°F), No condensation |
-20 to +100°C ( -4 to 212°F ), No condensation*1 |
||||||||
Relative humidity |
35 to 85%, No condensation |
|||||||||
Vibration resistance |
10 to 55 Hz, 1.5 mm 0.06" double amplitude in X, Y, and Z directions, 3 hours respectively |
|||||||||
Shock resistance |
500 m/s2 in X, Y, and Z directions 10 times respectively (60 times in total) |
|||||||||
Material |
Diaphragm pressure port: TYPE S17400 stainless steel, Pressure port: 304 stainless steel, Throttle: 304 stainless steel (AP-14SK/15SK/16SK only) |
|||||||||
Accessories |
Sensor head connector: 1 |
|||||||||
Weight |
Approx. 120 g |
Approx. 130 g |
||||||||
*1 The cable is resistant to temperatures between -20 and 80°C ( -4 and 176°F ). |
Amplifier Unit NPN
Model |
AP-V80W |
AP-V85W |
AP-V82W |
AP-V87W |
|||
Image |
|
|
|
|
|||
Type |
Standard (DIN), NPN |
Standard (Panel), NPN |
Differential pressure type (DIN), NPN |
Differential pressure type (Panel), NPN |
|||
Display |
2-level display with 4 1/2-digit, 7-segment LED (Character height: Upper level: 8 mm 0.32", red, Lower level: 5.7 mm 0.22", green) Alarm indicator: Red LED |
||||||
Operation indicator |
Red LED x 3 (corresponding to control output 1 and 2) |
||||||
Display resolution |
AP-10SK/AP-11SK: Standard mode 0.1inchHg, High-resolution mode 0.01inchHg |
||||||
Power consumption |
Normal |
12V:1380mW(115mA) or less |
12V:1680mW(140mA) or less |
||||
Eco mode |
12V:1020mW(85mA) or less |
12V:1200mW(100mA) or less |
|||||
Hysteresis |
Variable (Standard: 0.5% of FS; high-resolution: 0.1% of F.S.) |
||||||
Response time (Chattering prevention function) |
Selectable from 5, 10, 100, 500 and 1000 seconds |
Selectable from 10, 100, 500 and 1000 ms |
|||||
I/O |
Analog output |
4 to 20 mA, Maximum load resistance: 260Ω . |
|||||
Zero-shift input |
Input time of 20 ms or more. (or analog output selectable) |
||||||
Bank input |
|||||||
Control output |
NPN (PNP) open collector x 2 channels (N.O./N.C. selectable), 40 VDC (30 VDC) max., 100 mA max. with residual voltage of 1 V max. |
||||||
Rating |
Power voltage |
12 to 24 VDC Ripple (P-P) 10% or less |
|||||
Environmental resistance |
Ambient temperature |
-10 to +50°C (14 to 122°F), No condensation |
|||||
Relative humidity |
35 to 85%, No condensation |
||||||
Vibration resistance |
10 to 55 Hz, 1.5 mm 0.06" double amplitude in X, Y, and Z directions, 2 hours respectively |
||||||
Material |
Housing and cover: Polycarbonate, Keytop: Elastomer |
||||||
Accessories |
AP-V80W (P) / V82W (P): DIN-rail mounting bracket, power cable, unit stickers |
AP-V85W (P) / V87W (P): Panel mounting bracket, protective cover |
AP-V80W (P) / V82W (P): DIN-rail mounting bracket, power cable, unit stickers |
AP-V85W (P) / V87W (P): Panel mounting bracket, protective cover |
|||
Weight |
Approx. 85 g |
Approx. 90 g |
|||||
*1 Excluding the current for analog output Including the current for the sensor head |
Amplifier Unit PNP
Model |
AP-V80WP |
AP-V82WP |
AP-V85WP |
AP-V87WP |
|||
Image |
|
|
|
|
|||
Type |
Standard (DIN), PNP |
Differential pressure type (DIN), PNP |
Standard (Panel), PNP |
Differential pressure type (Panel), PNP |
|||
Display |
2-level display with 4 1/2-digit, 7-segment LED (Character height: Upper level: 8 mm 0.32", red, Lower level: 5.7 mm 0.22", green) Alarm indicator: Red LED |
||||||
Operation indicator |
Red LED x 3 (corresponding to control output 1 and 2) |
||||||
Display resolution |
AP-10SK/AP-11SK: Standard mode 0.1inchHg, High-resolution mode 0.01inchHg |
||||||
Power consumption |
Normal |
12V:1380mW(115mA) or less |
12V:1680mW(140mA) or less |
12V:1380mW(115mA) or less |
12V:1680mW(140mA) or less |
||
Eco mode |
12V:1020mW(85mA) or less |
12V:1200mW(100mA) or less |
12V:1020mW(85mA) or less |
12V:1200mW(100mA) or less |
|||
Hysteresis |
Variable (Standard: 0.5% of FS; high-resolution: 0.1% of F.S.) |
||||||
Response time (Chattering prevention function) |
Selectable from 5, 10, 100, 500 and 1000 seconds |
Selectable from 10, 100, 500 and 1000 ms |
Selectable from 5, 10, 100, 500 and 1000 seconds |
Selectable from 10, 100, 500 and 1000 ms |
|||
I/O |
Analog output |
4 to 20 mA, Maximum load resistance: 260Ω . |
|||||
Zero-shift input |
Input time of 20 ms or more. (or analog output selectable) |
||||||
Bank input |
|||||||
Control output |
NPN (PNP) open collector x 2 channels (N.O./N.C. selectable), 40 VDC (30 VDC) max., 100 mA max. with residual voltage of 1 V max. |
||||||
Rating |
Power voltage |
12 to 24 VDC Ripple (P-P) 10% or less |
|||||
Environmental resistance |
Ambient temperature |
-10 to +50°C (14 to 122°F), No condensation |
|||||
Relative humidity |
35 to 85%, No condensation |
||||||
Vibration resistance |
10 to 55 Hz, 1.5 mm 0.06" double amplitude in X, Y, and Z directions, 2 hours respectively |
||||||
Material |
Housing and cover: Polycarbonate, Keytop: Elastomer |
||||||
Accessories |
AP-V80W (P) / V82W (P): DIN-rail mounting bracket, power cable, unit stickers |
AP-V85W (P) / V87W (P): Panel mounting bracket, protective cover |
|||||
Weight |
Approx. 85 g |
Approx. 90 g |
Approx. 85 g |
Approx. 90 g |
|||
*1 Excluding the current for analog output Including the current for the sensor head |