Durable Multi-Fluid Digital Pressure Sensors
AP-V80 series
Amplifier Unit, Panel Mount Type, Standard, NPN AP-V85
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-V85 | |||
Type | Standard amplifier , Panel type | |||
Display | 2-level display with 4 1/2-digit, 7-segment LED (Character height: Upper level: 8 mm 0.32", red, Lower level: 5.7 mm 0.22", green) Alarm indicator: Red LED | |||
Operation indicator | Red LED x 3 (corresponding to control output 1 and 2) | |||
Display resolution | AP-10SK/AP-11SK: Standard mode 0.1inchHg, High-resolution mode 0.01inchHg | |||
Power consumption | Normal | 12V:1380mW(115mA) or less | ||
Eco mode | 12V:1020mW(85mA) or less | |||
Hysteresis | Variable (Standard: 0.5% of FS; high-resolution: 0.1% of F.S.) | |||
Response time (Chattering prevention function) | Selectable from 5, 10, 100, 500 and 1000 seconds | |||
I/O | Analog output | 4 to 20 mA, Maximum load resistance: 260Ω . | ||
Zero-shift input | Input time of 20 ms or more. (or analog output selectable) | |||
Bank input | ||||
Control output | NPN (PNP) open collector x 2 channels (N.O./N.C. selectable), 40 VDC (30 VDC) max., 100 mA max. with residual voltage of 1 V max. | |||
Rating | Power voltage | 12 to 24 VDC Ripple (P-P) 10% or less | ||
Environmental resistance | Ambient temperature | -10 to +50°C (14 to 122°F), No condensation | ||
Relative humidity | 35 to 85%, No condensation | |||
Vibration resistance | 10 to 55 Hz, 1.5 mm 0.06" double amplitude in X, Y, and Z directions, 2 hours respectively | |||
Material | Housing and cover: Polycarbonate, Keytop: Elastomer | |||
Accessories | AP-V85W (P) / V87W (P): Panel mounting bracket, protective cover | |||
Weight | Approx. 85 g | |||
*1 Excluding the current for analog output Including the current for the sensor head |