Wire-saving AI Digital Pressure Sensor
AP-V40 series
Specs Wire-saving AI Digital Pressure Sensor AP-V40 series
Sensor head
Model |
AP-41M |
AP-41 |
AP-43 |
AP-44 |
AP-48 |
|||
Image |
|
|
|
|
|
|||
Application |
Gauge pressure |
Differential pressure |
||||||
Type |
Negative pressure |
Positive pressure |
Compound pressure |
|||||
Rated pressure |
0 to -101.3 kPa |
0 to 1 Mpa |
+101.3 to -101.3 kPa |
-101.3 to +101.3 kPa |
||||
Fluid type |
Air, non-corrosive gasses |
|||||||
Temperature characteristics |
±2 % of F.S. (When the temperature varies from 25 °C 77 °F) |
|||||||
Pressure port |
M3 male threaded |
M5 male threaded |
R1/8 |
|||||
Environmental resistance |
Pressure resistance |
500 kPa |
1.5 MPa |
500 kPa |
||||
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing) |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 4 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
1,000 m/s2, 10 times in each of X, Y and Z directions, total of 60 times |
|||||||
Material |
Case: PBT, Screw: SUS303, Cable: PVC |
|||||||
Weight |
Approx. 68 g (including cable) |
Approx. 70 g (including cable) |
Approx. 98 g (including cable) |
Amplifier: NPN
Model |
AP-V41AW |
AP-V42AW |
|||
Image |
|
|
|||
Type |
Amplifier Unit, NPN |
||||
Applicable sensor head |
AP-41M, AP-41, AP-43, AP-44 |
||||
Set and display range |
-15 to +110 % of F.S.*1 |
||||
Display |
4 1/2-digit, 2-color, 7-segment LED (Character height: 4.5 mm 0.18"), AI indicator (green), Display cycle: 10 times/s |
||||
Operation indicator |
Red LED x 2 (corresponding to control output 1 and 2) |
||||
Repeatability |
±0.2 % of F.S. |
||||
Display resolution |
AP-41M/41/44: Standard mode 0.1 inchHg, High-resolution/Focus mode 0.01 inchHg |
||||
Power consumption |
Normal |
12 V: 720 mW (60 mA) max., 24 V: 960 mW (40 mA) max. |
|||
Eco mode |
12 V: 480 mW (40 mA) max., 24 V: 720 mW (30 mA) max. |
||||
Display temperature characteristic |
±1 % of F.S. max. |
||||
Hysteresis |
Variable (Standard: 0.5 % of FS; high-resolution/focus mode: 0.1 % of F.S.) |
||||
Response time (Chattering prevention function) |
1 (in high-speed mode only), 2.5, 5, 100, or 500 ms (selectable) |
||||
I/O |
Analog output |
1 to 5 V with load impedance of 1 kΩ max. (or zero-shift input selectable) |
- |
||
Zero-shift input |
Input time: 2 ms or more. (or analog output selectable) |
||||
Control output |
NPN open collector 100 mA max. (at 40 V or below) with max., residual voltage of 1 V, 2 outputs (NO or NC selectable) |
NPN open collector 20 mA max. (at 40 V or below) with max., residual voltage of 1 V, 2 outputs (NO or NC selectable) |
|||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
|||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing) |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||
Material |
Polycarbonate |
||||
Accessories |
Mounting bracket, Head connector |
End Unit,Head Connector, and Expansion seal |
|||
Weight |
Approx. 80 g (with 2-m 6.6' cable) |
||||
*1 The focus range applies while in focus mode only. |
Amplifier: PNP
Model |
AP-V41AWP |
AP-V42AWP |
|||
Image |
|
|
|||
Type |
Amplifier Unit, PNP |
||||
Applicable sensor head |
AP-41M, AP-41, AP-43, AP-44 |
||||
Set and display range |
-15 to +110 % of F.S.*1 |
||||
Display |
4 1/2-digit, 2-color, 7-segment LED (Character height: 4.5 mm 0.18"), AI indicator (green), Display cycle: 10 times/s |
||||
Operation indicator |
Red LED x 2 (corresponding to control output 1 and 2) |
||||
Repeatability |
±0.2 % of F.S. |
||||
Display resolution |
AP-41M/41/44: Standard mode 0.1 inchHg, High-resolution/Focus mode 0.01 inchHg |
||||
Power consumption |
Normal |
12 V: 720 mW (60 mA) max., 24 V: 960 mW (40 mA) max. |
|||
Eco mode |
12 V: 480 mW (40 mA) max., 24 V: 720 mW (30 mA) max. |
||||
Display temperature characteristic |
±1 % of F.S. max. |
||||
Hysteresis |
Variable (Standard: 0.5 % of FS; high-resolution/focus mode: 0.1 % of F.S.) |
||||
Response time (Chattering prevention function) |
1 (in high-speed mode only), 2.5, 5, 100, or 500 ms (selectable) |
||||
I/O |
Analog output |
1 to 5 V with load impedance of 1 kΩ max. (or zero-shift input selectable) |
- |
||
Zero-shift input |
Input time: 2 ms or more. (or analog output selectable) |
||||
Control output |
PNP open collector 100 mA max. (at 30 V or below) with max., residual voltage of 1 V, 2 outputs (NO or NC selectable) |
PNP open collector 20 mA max. (at 30 V or below) with max., residual voltage of 1 V, 2 outputs (NO or NC selectable) |
|||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
|||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing) |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||
Material |
Polycarbonate |
||||
Accessories |
Mounting bracket, Head connector |
End Unit,Head Connector, and Expansion seal |
|||
Weight |
Approx. 80 g (with 2-m 6.6' cable) |
||||
*1 The focus range applies while in focus mode only. |