Network Compatible Pressure Sensor
AP-N series
Specs Network Compatible Pressure Sensor AP-N series
Sensor heads (Detection components)
Model |
AP-41M |
AP-41 |
AP-43 |
AP-44 |
AP-48 |
|||
Image |
|
|
|
|
|
|||
Application |
Gauge pressure |
Differential pressure |
||||||
Type |
Negative pressure |
Positive pressure |
Compound pressure |
|||||
Rated pressure |
0 to -101.3 kPa |
0 to 1 Mpa |
+101.3 to -101.3 kPa |
-101.3 to +101.3 kPa |
||||
Fluid type |
Air, non-corrosive gasses |
|||||||
Temperature characteristics |
±2 % of F.S. (When the temperature varies from 25 °C 77 °F) |
|||||||
Pressure port |
M3 male threaded |
M5 male threaded |
R1/8 |
|||||
Environmental resistance |
Pressure resistance |
500 kPa |
1.5 MPa |
500 kPa |
||||
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing) |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 4 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
1,000 m/s2, 10 times in each of X, Y and Z directions, total of 60 times |
|||||||
Material |
Case: PBT, Screw: SUS303, Cable: PVC |
|||||||
Weight |
Approx. 68 g (including cable) |
Approx. 70 g (including cable) |
Approx. 98 g (including cable) |
Sensor amplifiers (Display devices)
Model |
AP-N10 |
AP-N10D |
|||
Image |
|
|
|||
Type |
Single output type |
Dual output type |
|||
Applicable sensor head |
AP-41M, AP-41, AP-43, AP-44, AP-48 |
||||
Configuration/Display range |
-15 to +110 % of F.S. |
||||
Repeatability |
±0.2 % of F.S. |
||||
Display resolution |
AP-41M/41/44/48: Standard mode 0.1 kPa, High resolution mode 0.01 kPa |
||||
Power consumption |
Normal |
770 mW or less (at 24 V, 32 mA or less/at 12 V, 54 mA or less) |
|||
Eco mode |
560 mW or less (at 24 V, 23 mA or less/at 12 V, 37 mA or less) |
||||
Expansion units |
Max. 16 units (Dual output type is counted as 2 units.)*1 |
||||
Control output(s) |
1*2 |
2*2 |
|||
Display temperature characteristic |
±1 % of F.S. (When the temperature varies from 25 °C 77 °F) |
||||
Response time (Chattering prevention function) |
1 ms/2.5 ms/5 ms/100 ms/500 ms/1,000 ms/5,000 ms selectable |
||||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % max. Class2 |
|||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing)*3 |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
||||
Material |
Main unit and cover: Polycarbonate |
||||
Weight |
Approx. 20 g |
||||
*1 Can connect to other N-bus sensor amplifiers. N-bus represents the wire-saving system for KEYENCE-manufactured sensor amplifiers. |