Network Compatible Pressure Sensor
AP-N series
Sensor amplifier: Single output type AP-N10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-N10 | |||
Type | Single output type | |||
Applicable sensor head | AP-41M, AP-41, AP-43, AP-44, AP-48 | |||
Configuration/Display range | -15 to +110 % of F.S. | |||
Repeatability | ±0.2 % of F.S. | |||
Display resolution | AP-41M/41/44/48: Standard mode 0.1 kPa, High resolution mode 0.01 kPa | |||
Power consumption | Normal | 770 mW or less (at 24 V, 32 mA or less/at 12 V, 54 mA or less) | ||
Eco mode | 560 mW or less (at 24 V, 23 mA or less/at 12 V, 37 mA or less) | |||
Expansion units | Max. 16 units (Dual output type is counted as 2 units.)*1 | |||
Control output(s) | 1*2 | |||
Display temperature characteristic | ±1 % of F.S. (When the temperature varies from 25 °C 77 °F) | |||
Response time (Chattering prevention function) | 1 ms/2.5 ms/5 ms/100 ms/500 ms/1,000 ms/5,000 ms selectable | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % max. Class2 | ||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing)*3 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Main unit and cover: Polycarbonate | |||
Weight | Approx. 20 g | |||
*1 Can connect to other N-bus sensor amplifiers. N-bus represents the wire-saving system for KEYENCE-manufactured sensor amplifiers. |