Network Compatible Pressure Sensor
AP-N series
Sensor Head: Differential pressure Type, 101.3 to -101.3 kPa AP-48
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-48 | |||
Application | Differential pressure | |||
Type | Compound pressure | |||
Rated pressure | -101.3 to +101.3 kPa | |||
Fluid type | Air, non-corrosive gasses | |||
Temperature characteristics | ±2 % of F.S. (When the temperature varies from 25 °C 77 °F) | |||
Pressure port | R1/8 | |||
Environmental resistance | Pressure resistance | 500 kPa | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 4 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 10 times in each of X, Y and Z directions, total of 60 times | |||
Material | Case: PBT, Screw: SUS303, Cable: PVC | |||
Weight | Approx. 98 g (including cable) |