Ultra-compact Digital Pressure Sensor
AP-C30 series
Specs Ultra-compact Digital Pressure Sensor AP-C30 series
NPN
Model |
AP-C30K |
AP-C31K |
AP-C33K |
|||
Image |
|
|
|
|||
Type |
Multi range, NPN |
Negative pressure, NPN |
Positive pressure, NPN |
|||
Rated pressure |
Negative pressure mode: 0 to -29.9 inchHg |
0 to -29.9 inchHg |
0 to 145.0 Psi |
|||
Fluid type |
Air or non-corrosive gases |
|||||
Type of pressure |
Gauge pressure |
|||||
Display |
3 1/2-digit, 2-color, 7-segment LED (Character height: 0.43" (11 mm)) Display cycle: 10 times/s |
|||||
Operation indicator |
Red LED x 2 (corresponding to control output 1 and 2) |
|||||
Display resolution |
Multi range: Negative/Positive 0.1 inchHg, Compound 0.1 inchHg |
Normal mode: 0.1 inchHg, Focus mode: 0.01 inchHg |
Normal mode: 0.2 Psi, Focus mode: 0.02 Psi |
|||
Power consumption |
Normal |
12 V: 720 mW (60 mA) or less, 24 V: 960 mW (40 mA) or less |
||||
Eco mode |
12 V: 480 mW (40 mA) or less, 24 V: 720 mW (30 mA) or less |
|||||
Display temperature characteristic |
±1 % of F.S. max. |
|||||
Hysteresis |
Variable (Standard: 0.5 % of F.S.)*1 |
|||||
Response time (Chattering prevention function) |
2.5, 5, 100, or 500 ms (selectable) |
|||||
I/O |
Analog output |
1 to 5 V with load impedance of 1 kΩ max. (or zero-shift input selectable) |
||||
Zero-shift input |
Input time: 2 ms or more. (or analog output selectable) |
|||||
Control output |
NPN open collector 100 mA max. (at 40 V or below) with max. residual voltage of 1 V, 2 outputs (NO or NC selectable) |
|||||
Pressure port |
NPT 1/8 180 ° rotation |
|||||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
||||
Environmental resistance |
Pressure resistance |
500 kPa |
1.5 MPa |
|||
Ambient temperature |
0 to 50 °C 32 to 122 °F (No freezing) |
|||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
Material |
Front housing: Polysulfone, Rear housing: PBT, Front seat: Polycarbonate, Pressure port: Zinc die-casting |
|||||
Accessories |
Power supply cord (6.6' 2-m with connector) |
Power supply cord (6.6' 2-m with connector), Unit seal |
||||
Weight |
Approx. 30 g (without cable) /Approx. 85 g (with 6.6' 2-m cable) |
|||||
*1 A standard of 0.2 % of FS applies while in focus mode. |
PNP
Model |
AP-C30KP |
AP-C31KP |
AP-C33KP |
|||
Image |
|
|
|
|||
Type |
Multi range, PNP |
Negative pressure, PNP |
Positive pressure, PNP |
|||
Rated pressure |
Negative pressure mode: 0 to -29.9 inchHg |
0 to -29.9 inchHg |
0 to 145.0 Psi |
|||
Fluid type |
Air or non-corrosive gases |
|||||
Type of pressure |
Gauge pressure |
|||||
Display |
3 1/2-digit, 2-color, 7-segment LED (Character height: 0.43" (11 mm)) Display cycle: 10 times/s |
|||||
Operation indicator |
Red LED x 2 (corresponding to control output 1 and 2) |
|||||
Display resolution |
Multi range: Negative/Positive 0.1 inchHg, Compound 0.1 inchHg |
Normal mode: 0.1 inchHg, Focus mode: 0.01 inchHg |
Normal mode: 0.2 Psi, Focus mode: 0.02 Psi |
|||
Power consumption |
Normal |
12 V: 900 mW (75 mA) or less, 24 V: 1,320 mW (55 mA) or less |
||||
Eco mode |
12 V: 600 mW (50 mA) or less, 24 V: 960 mW (40 mA) or less |
|||||
Display temperature characteristic |
±1 % of F.S. max. |
|||||
Hysteresis |
Variable (Standard: 0.5 % of F.S.)*1 |
|||||
Response time (Chattering prevention function) |
2.5, 5, 100, or 500 ms (selectable) |
|||||
I/O |
Analog output |
1 to 5 V with load impedance of 1 kΩ max. (or zero-shift input selectable) |
||||
Zero-shift input |
Input time: 2 ms or more. (or analog output selectable) |
|||||
Control output |
PNP open collector 100 mA max. (at 30 V or below) with max. residual voltage of 1 V, 2 outputs (NO or NC selectable) |
|||||
Pressure port |
NPT 1/8 180 ° rotation |
|||||
Rating |
Power voltage |
12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less |
||||
Environmental resistance |
Pressure resistance |
500 kPa |
1.5 MPa |
|||
Ambient temperature |
0 to 50 °C 32 to 122 °F (No freezing) |
|||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
Material |
Front housing: Polysulfone, Rear housing: PBT, Front seat: Polycarbonate, Pressure port: Zinc die-casting |
|||||
Accessories |
Power supply cord (6.6' 2-m with connector) |
Power supply cord (6.6' 2-m with connector), Unit seal |
||||
Weight |
Approx. 30 g (without cable) /Approx. 85 g (with 6.6' 2-m cable) |
|||||
*1 A standard of 0.2 % of FS applies while in focus mode. |