Ultra-compact Digital Pressure Sensor
AP-C30 series
Main Unit, Compound-pressure Type, 101.3 to -101.3 kPa, PNP AP-C30KP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-C30KP | |||
Type | Multi range, PNP | |||
Rated pressure | Negative pressure mode: 0 to -29.9 inchHg | |||
Fluid type | Air or non-corrosive gases | |||
Type of pressure | Gauge pressure | |||
Display | 3 1/2-digit, 2-color, 7-segment LED (Character height: 0.43" (11 mm)) Display cycle: 10 times/s | |||
Operation indicator | Red LED x 2 (corresponding to control output 1 and 2) | |||
Display resolution | Multi range: Negative/Positive 0.1 inchHg, Compound 0.1 inchHg | |||
Power consumption | Normal | 12 V: 900 mW (75 mA) or less, 24 V: 1,320 mW (55 mA) or less | ||
Eco mode | 12 V: 600 mW (50 mA) or less, 24 V: 960 mW (40 mA) or less | |||
Display temperature characteristic | ±1 % of F.S. max. | |||
Hysteresis | Variable (Standard: 0.5 % of F.S.)*1 | |||
Response time (Chattering prevention function) | 2.5, 5, 100, or 500 ms (selectable) | |||
I/O | Analog output | 1 to 5 V with load impedance of 1 kΩ max. (or zero-shift input selectable) | ||
Zero-shift input | Input time: 2 ms or more. (or analog output selectable) | |||
Control output | PNP open collector 100 mA max. (at 30 V or below) with max. residual voltage of 1 V, 2 outputs (NO or NC selectable) | |||
Pressure port | NPT 1/8 180 ° rotation | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Environmental resistance | Pressure resistance | 500 kPa | ||
Ambient temperature | 0 to 50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Front housing: Polysulfone, Rear housing: PBT, Front seat: Polycarbonate, Pressure port: Zinc die-casting | |||
Accessories | Power supply cord (6.6' 2-m with connector) | |||
Weight | Approx. 30 g (without cable) /Approx. 85 g (with 6.6' 2-m cable) | |||
*1 A standard of 0.2 % of FS applies while in focus mode. |