Separate Amplifier Type Pressure Sensor
AP-40 series
Specs Separate Amplifier Type Pressure Sensor AP-40 series
Sensor head
Model |
AP-41M |
AP-41 |
AP-43 |
AP-44 |
AP-48 |
|||
Image |
|
|
|
|
|
|||
Application |
Gauge pressure |
Differential pressure |
||||||
Type |
Negative pressure |
Positive pressure |
Compound pressure |
|||||
Rated pressure |
0 to -101.3 kPa |
0 to 1 Mpa |
+101.3 to -101.3 kPa |
-101.3 to +101.3 kPa |
||||
Fluid type |
Air, non-corrosive gasses |
|||||||
Temperature characteristics |
±2 % of F.S. (When the temperature varies from 25 °C 77 °F) |
|||||||
Pressure port |
M3 male threaded |
M5 male threaded |
R1/8 |
|||||
Environmental resistance |
Pressure resistance |
500 kPa |
1.5 MPa |
500 kPa |
||||
Ambient temperature |
0 to +50 °C 32 to 122 °F (No freezing) |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 4 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
1,000 m/s2, 10 times in each of X, Y and Z directions, total of 60 times |
|||||||
Material |
Case: PBT, Screw: SUS303, Cable: PVC |
|||||||
Weight |
Approx. 68 g (including cable) |
Approx. 70 g (including cable) |
Approx. 98 g (including cable) |