Separate Amplifier Type Pressure Sensor
AP-40 series
Recommended Replaceable Products: Network Compatible Pressure Sensor - AP-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit PNP AP-40P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-40P | |||
Type | Main unit, PNP | |||
Applicable sensor head | AP-41, AP-43, AP-44 | |||
Rated pressure | -15 to +110 % of F.S. | |||
Display | 3 1/2-digit, 2-color, 7-segment LED (Character height: 11 mm 0.43"), Display cycle: 5 times/sec. | |||
Display resolution | AP-41: 0.1 kPa, 1 mmHg, 0.1 inchHg, 0.001 bar | |||
Display temperature characteristic | ±1.0 % of F.S. | |||
Temperature fluctuation for analog output | ±2.0 % of F.S. | |||
Mounting | With supplied mounting bracket (2 types) or optional panel mounting bracket | |||
Response time (Chattering prevention function) | 2.5/5/100/500 ms | |||
I/O | Control output | PNP open-collector: 100 mA max. (30 V max.), Residual voltage: 1 V max. 2-output (N.O./N.C. selectable) | ||
Analog voltage output | 1 to 5 V | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple 10 % or less | ||
Current consumption | 105 mA (12 V), 55 mA (24 V) (including sensor head) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Shock resistance | 100 m/s2, 3 times in each of X, Y and Z axis | |||
Material | Front housing: Polyamide, Rear housing: Polysulfone | |||
Weight | 80 g (including 2 m 6.6' cable) (28 g without cable) |