Two-color Digital Display Pressure Sensor

AP-30 series

Catalogs View Catalog

Specs Two-color Digital Display Pressure Sensor AP-30 series

Main unit: NPN

Model

AP-31K

AP-32K

AP-33K

AP-34K

Image

Type

Negative pressure, NPN

Positive pressure, NPN

Compound pressure, NPN

Rated pressure

0 to -29.9 inchHg

0 to 14.50 PSI

0 to 145.0 PSI

29.9 to -29.9 inchHg

Fluid type

Air or non-corrosive gases

Type of pressure

Gauge pressure

Display

3 1/2-digit, 2-color, 7-segment LED (Character height: 11 mm 0.43")

Display resolution

0.1 inchHg, 0.1 kPa, 1 mmHg, 0.001 bar

0.02 Psi, 0.1 kPa, 0.001 kgf/cm2, 0.001 bar

0.2 Psi, 0.001 MPa, 0.01 kgf/cm2, 0.01 bar

0.1 inchHg, 0.2 kPa, 2 mmHg, 0.002 bar

Detectable pressure range

-15 to +110 % of F.S.

Display temperature characteristic

±1 % max. (of F.S.) of detecting pressure at 25 °C 77 °F (0 to 50 °C 32 to 122 °F)

Response time (Chattering prevention function)

2.5/5/100/500 ms (selectable)

I/O

Analog output

1 to 5 V (Load impedance: 47 kΩ min.)

Control output

NPN open collector 100 mA max. (40 V max.), Residual voltage: 1 V max. 2-output (N.O./N.C.selectable)

Rating

Power voltage

12 to 24 VDC ±10 %

Current consumption

50 mA (at 24 V) or less, 90 mA (at 12 V) or less

Environmental resistance

Pressure resistance

72.5 PSI

217.5 PSI

72.5 PSI

Ambient temperature

0 to +50 °C 32 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Material

Front housing: Polyamide, Front panel sheet: PET, Rear housing: Polysulfone,
Pressure port: Die-cast zinc, Cable: Oil-proof cabtyre cable

Weight

Approx. 120 g

Back to top

Main unit: PNP

Model

AP-31KP

AP-32KP

AP-33KP

AP-34KP

Image

Type

Negative pressure, PNP

Positive pressure, PNP

Compound pressure, PNP

Rated pressure

0 to -29.9 inchHg

0 to 14.50 PSI

0 to 145.0 PSI

29.9 to -29.9 inchHg

Fluid type

Air or non-corrosive gases

Type of pressure

Gauge pressure

Display

3 1/2-digit, 2-color, 7-segment LED (Character height: 11 mm 0.43")

Display resolution

0.1 inchHg, 0.1 kPa, 1 mmHg, 0.001 bar

0.02 Psi, 0.1 kPa, 0.001 kgf/cm2, 0.001 bar

0.2 Psi, 0.001 MPa, 0.01 kgf/cm2, 0.01 bar

0.1 inchHg, 0.2 kPa, 2 mmHg, 0.002 bar

Detectable pressure range

-15 to +110 % of F.S.

Display temperature characteristic

±1 % max. (of F.S.) of detecting pressure at 25 °C 77 °F (0 to 50 °C 32 to 122 °F)

Response time (Chattering prevention function)

2.5/5/100/500 ms (selectable)

I/O

Analog output

1 to 5 V (Load impedance: 47 kΩ min.)

Control output

PNP open-collector 100 mA max. (30 V max.), Residual voltage: 1 V max. 2-output (N.O./N.C.selectable)

Rating

Power voltage

12 to 24 VDC ±10 %

Current consumption

50 mA (at 24 V) or less, 90 mA (at 12 V) or less

Environmental resistance

Pressure resistance

72.5 PSI

217.5 PSI

72.5 PSI

Ambient temperature

0 to +50 °C 32 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Material

Front housing: Polyamide, Front panel sheet: PET, Rear housing: Polysulfone,
Pressure port: Die-cast zinc, Cable: Oil-proof cabtyre cable

Weight

Approx. 120 g

Back to top