Two-color Digital Display Pressure Sensor
AP-30 series
Recommended Replaceable Products: Ultra-compact Digital Pressure Sensor - AP-C30 series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit, Positive-pressure Type, 1 Mpa, PNP AP-33ZP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-33ZP | |||
Type | Positive-pressure Type, PNP | |||
Rated pressure | 0 to 145.0 PSI | |||
Fluid type | Air or non-corrosive gases | |||
Type of pressure | Gauge pressure, air or non-corrosive gases | |||
Display | 3 1/2-digit, 2-color, 7-segment LED (Character height: 11 mm 0.43"), Display cycle: 5 times/s | |||
Display resolution | 0.01 bar, 0.2 Psi, 0.001 MPa, 0.01 kgf/cm2 | |||
Detectable pressure range | -15 to +110 % of F.S. | |||
Hysteresis | Variable (when hysteresis mode is selected), 0.5 % of F.S. in standard mode | |||
Response time (Chattering prevention function) | 2.5/5/100/500 ms (selectable) | |||
I/O | Zero-shift input | Input time: 20 ms or more | ||
Control output | PNP open-collector 100 mA max. (30 V max.), Residual voltage: 1 V max. 2-output (N.O./N.C.selectable) | |||
Rating | Power voltage | 12 to 24 VDC ±10 % | ||
Current consumption | 50 mA (at 24 V) or less, 90 mA (at 12 V) or less | |||
Environmental resistance | Pressure resistance | 1.5 MPa (15 bar) | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Front housing: Polyamide, Front panel sheet: PET, Rear housing: Polysulfone,Pressure port: Die-cast zinc, Cable: Oil-proof cabtyre cable | |||
Accessories | Mounting bracket A, mounting bracket B, hexagon socket head cap plug | |||
Weight | Approx. 120 g |