Two-color Digital Display Pressure Sensor
AP-30 series
Main Unit, Positive-pressure Type, 1 Mpa, PNP AP-33PA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-33PA | |||
Type | Positive pressure, Analog, PNP | |||
Rated pressure | 0 to 145.0 PSI | |||
Fluid type | Air or non-corrosive gases | |||
Type of pressure | Gauge pressure, air or non-corrosive gases | |||
Display | 3 1/2-digit, 2-color, 7-segment LED (Character height: 11 mm 0.43") | |||
Display resolution | 0.2 Psi, 0.001 MPa, 0.01 kgf/cm2, 0.01 bar | |||
Detectable pressure range | -15 to +110 % of F.S. | |||
Hysteresis | Variable (when hysteresis mode is selected), 0.5 % of F.S. in standard mode | |||
Response time (Chattering prevention function) | 2.5/5/100/500 ms (selectable) | |||
I/O | Analog output | 1 to 5 V (Load impedance: 47 kΩ min.) | ||
Control output | Maximum PNP open-collector output: 100 mA (30 V or less), residual voltage: 1 V or less, N.O./N.C. switchable (with two outputs.) | |||
Rating | Power voltage | 12 to 24 VDC ±10 % or less, Ripple (P-P) 10 % or less | ||
Current consumption | 50 mA (at 24 V) or less, 90 mA (at 12 V) or less | |||
Environmental resistance | Pressure resistance | 14.7 bar (1.47 MPa) | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Front housing: Polyamide, Front panel sheet: PET, Rear housing: Polysulfone,Pressure port: Die-cast zinc, Cable: Oil-proof cabtyre cable | |||
Accessories | Mounting bracket A, mounting bracket B, hexagon socket head cap plug | |||
Weight | Approx. 120 g |