Digital Pressure Sensor
AP-20 series
Recommended Replaceable Products: Ultra-compact Digital Pressure Sensor - AP-C30 series
Contact Us: 1-888-539-3623 Inquiry form
Digital Pressure Sensor AP-20 series
LED digital pressure sensor
RECOMMENDED
Latest Technology
AP-C30K series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges.
- 11-mm large, two-color LED display
- Choose from four different pressure units
- Fast response time of 2.5 ms
- Repeatability of ± 0.2% of F.S.