High Power Digital Ultrasonic Sensors
FW series
Amplifier Unit PNP FW-V20P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FW-V20P | |||
Type | PNP | |||
Rating | Power voltage | 24 VDC, ripple (P-P): 10% or less | ||
Current consumption | When connected with the FW-H02/H07 | Normal | 1680 mW (70 mA) or less*1 | |
Power save | 1370 mW (57 mA) or less*1 | |||
When connected with the FW-H10R | Normal | 2640 mW (110 mA) or less*1 | ||
Power save | 2330 mW (97 mA) or less*1 | |||
Display power | Dual row display with signed 3-digit 7-segment LED (character height: upper characters: 8 mm 0.32", red; lower characters: 5.7 mm 0.22", green), | |||
Operation status indicators | Red LED × 2 (corresponding to control output 1 and control output 2), green LED × 2 (display channel indicators) | |||
Chattering prevention function | Off, 0.5, 1, 2, 5, 10 s selectable (When the FW-H10R is connected, this is selectable between off, 1, 2, 5, and 10 s.) | |||
Bank/external shift input | No-voltage input (with contacts, without contacts), input time: 25 ms or more (switchable with analog output) | |||
Control output | Maximum PNP open-collector output: 100 mA (30 V or less), | |||
Protection circuit | Reverse polarity protection, overcurrent protection, surge absorption | |||
Analog output | 4 to 20 mA, maximum load resistance: 260 Ω (Bank/external shift input/analog output selectable) | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Main unit and cover: polycarbonate, key tops: elastomer | |||
Accessories | Mounting bracket, power cable, instruction manual | |||
Weight | Approx. 85 g (Including a 6.6' 2-m power cable) | |||
*1 Excluding analog output. Includes head unit. |