Radar Level Sensor
FR series
Short range amplifier unit with separate display M8 Connector Type Main Unit FR-SA1C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FR-SA1C | |||
Type | Short Separated Amplifier Unit M8 connector Main Unit | |||
Response time | 0.4 s, 1.5 s, 4 s (default value), 10 s | |||
Output | No. of control outputs | Maximum 2 | ||
Control output/auxiliary output | NPN/PNP open collector (switchable) | |||
Analog output | 0–20 mA/4–20 mA | |||
External input | Short circuit current: 1.5 mA or less Input time: 500 ms or more | |||
External communication | IO-Link v1.1/COM2 | |||
Analog output accuracy | Resolution | 1 mm 0.04"*1 | ||
Zero accuracy | ±0.1 mA (zero point = 4 mA)*1 | |||
Full-scale accuracy | ±0.2 mA (full-scale = 20 mA)*1 | |||
Expansion | ー | |||
Power supply | Power voltage | 24 VDC +25%/−20%*2*3 including ripple, Class2 or LPS | ||
Power consumption | 1880 mW or less | |||
Environmental resistance | Ambient temperature | –20°C to +55°C -4°F to +131°F (no freezing)*4 | ||
Relative humidity | Up to 85% RH (no condensation) | |||
Protection circuit | Protection against reverse power connection, power supply surges, output overcurrent protection, and output surges | |||
Material | PC | |||
Weight | Approx. 20 g 0.71 oz | |||
*1 With a load resistance of 250 Ω, this value is guaranteed by KEYENCE inspection facilities. Errors may occur due to your environment. |