Radar Level Sensor
FR series
Short range sensor main unit with integrated display Standard model FR-S01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FR-S01 | |||
Type | Short range Standard model | |||
Measuring range | Up to 1.5 m 4.9'*1 | |||
Display range | Up to 2 m 6.6'*1 | |||
Measurable dielectric constant of medium | 2 or higher*2 | |||
Resolution | 1 mm 0.04" | |||
Precision | Up to 0.1 m 0.3': ±20 mm 0.79"; | |||
Response time | 0.4 s, 1.5 s, 4 s (default value), 10 s | |||
Tank pressure | -0.1 to +1 Mpa | |||
Material | Tank interior | Lens: PTFE | ||
Housing | PBT PAR | |||
Connection diameter | G3/4 (20 A) | |||
Output | No. of control outputs | Maximum 5 | ||
Control output/auxiliary output | NPN/PNP open collector (switching type) | |||
Analog output | 0–20 mA/4–20 mA | |||
External input | Short-circuit current: 1.5 mA or less | |||
Network compatibility | IO-Link v1.1/COM2 | |||
Analog output accuracy | Resolution | 1 mm 0.04"*4 | ||
Zero accuracy | ±0.1 mA (zero point = 4 mA)*4 | |||
F.S. accuracy | ±0.2 mA (full-scale = 20 mA)*4 | |||
Power supply | Power voltage | 24 VDC + 25%/–20% Including ripple Class 2 or LPS | ||
Power consumption | 80 mA or less (Excluding Load Current) | |||
Environmental resistance | Ambient temperature | −20°C to +55°C*5*6 -4°F to +131°F | ||
Relative humidity | Up to 85% RH (no condensation) | |||
Temperature of coupling used | –20 to +85°C -4°F to +185°F (no freezing)*5*6 | |||
Vibration resistance | 10–500 Hz Power spectral density: 0.816 G2; X, Y and Z directions | |||
Shock resistance | 100 m/s2 (10 G), 16 ms pulses, 1000 times each for X, Y and Z directions | |||
Enclosure rating | IP67 (IEC60529) | |||
Protection circuit | Protection against reverse power connection, power supply surges, output overcurrent protection, and output surges | |||
Weight | Approx. 170 g 6.00 oz | |||
*1 Guaranteed value in water with the recommended installation. Static water can be measured up to the edge of the lens. An undetectable area on the short-range side is created due to the environment and measurement medium. The maximum measuring distance is also shortened. |