Radar Level Sensor
FR series
Radar Level Sensor FR series
New Radar Level Sensor
- 15 m (49.2′) measurement range
- ±1 mm (±0.04″) accuracy possible
- Completely non-contact
- Monitor liquids or powders
- Unaffected by build-up, ripples, foam, etc.
The FR Series uses radar technology to accurately detect and monitor tank level on both liquids and powders. This series can detect up to 15 m (49.2′) with standard, chemical and sanitary options available. The FR Series is also unaffected by environmental factors like turbulence, steam and dust.
Features
Radar technology
Non-Contact with Stable Detection
The FR Series is completely non-contact with a measurement range of up to 15 m (49.2′). The latest in radar technology allows for stable detection in nearly any application. Additional functionality has also been developed to ensure reliable detection in the most challenging situations.
Mount Anywhere
The FR Series can be mounted anywhere without any limitations. Unlike typical level sensors that have rigid mounting requirements, the FR Series offers versatile mounting to meet the needs of any application. No more false detections caused by incorrect mounting.
-
1Tank structure doesn’t matter
-
2Obstructions don't matter
Install in Any Environment
Many level sensor technologies have significant issues with their environment. The FR Series can handle a variety of harsh environmental conditions, such as steam, smoke, dust, etc..
Turbulence
Steam
Dust
Detect Any Target
The FR Series has the benefit of using radar so different targets do not play a factor in detection. The FR Series can detect a wide range of mediums such as water, chemicals, oils, and even powders.
Water
Chemical
Oil
Powder
Big 360° indicator light
Understanding at a Glance
Easily determine current level status by glancing at the bright indicator lights. No more having to access the HMI/PLC program to understand current level status.
Easy Installation for Any Tank Application
Regardless of which style tank may be used, there are plenty of pre-made bracket options to choose from.
These brackets are strong, easy to install, and inexpensive.
Ferrule mounting bracket
Side mounting bracket
Clamp mounting bracket
Offset mounting bracket
Flange mounting bracket
Compact mounting bracket