Sensing Guide Pulse Level Sensor
FL series
Probe, Sanitary Specification 200 mm FL-SP20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-SP20 | |||
Total length (at 25 °C) | 217 | |||
Measurement range (dead zone excluded) | 164 (119)*1 | |||
Weight | Approx. 115 g | |||
*1 Values for water. For oil |