Sensing Guide Pulse Level Sensor
FL series
Probe, Sanitary Specification 1600 mm FL-SP160
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-SP160 | |||
Total length (at 25 °C) | 1632 | |||
Measurement range (dead zone excluded) | 1,564 (1,519)*1 | |||
Weight | Approx. 875 g | |||
*1 Values for water. For oil |