Sensing Guide Pulse Level Sensor
FL series
Probe, Sanitary Specification 1400 mm FL-SP140
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-SP140 | |||
Total length (at 25 °C) | 1428 | |||
Measurement range (dead zone excluded) | 1,364 (1,319)*1 | |||
Weight | Approx. 765 g | |||
*1 Values for water. For oil |