Sensing Guide Pulse Level Sensor
FL series
Probe, Resin Specification 400 mm FL-CP40
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-CP40 | |||
Total length (at 25 °C) | 404 | |||
Measurement range (dead zone excluded) | 357 (337)*1 | |||
Weight | Approx. 260 g | |||
*1 Values for water. For oil |