Sensing Guide Pulse Level Sensor
FL series
Probe, Resin Specification 2000 mm FL-CP200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-CP200 | |||
Total length (at 25 °C) | 2015 | |||
Measurement range (dead zone excluded) | 1,957 (1,937)*1 | |||
Weight | Approx. 1090 g | |||
*1 Values for water. For oil |