Sensing Guide Pulse Level Sensor
FL series
Probe, Resin Specification 200 mm FL-CP20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-CP20 | |||
Total length (at 25 °C) | 203 | |||
Measurement range (dead zone excluded) | 157 (137)*1 | |||
Weight | Approx. 160 g | |||
*1 Values for water. For oil |