Sensing Guide Pulse Level Sensor
FL series
Probe, Resin Specification 1400 mm FL-CP140
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FL-CP140 | |||
Total length (at 25 °C) | 1411 | |||
Measurement range (dead zone excluded) | 1,357 (1,337)*1 | |||
Weight | Approx. 780 g | |||
*1 Values for water. For oil |