Air Quality Multi-Sensor
MP-F series
Connection Cable M12 female 8-pin - M12 male 5-pin PVC 10 m OP-88993
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88993 | |||
Type | Connection Cable | |||
Cable end | M12 female 8-pin - M12 male 5-pin | |||
Length | 10 m 32.8' | |||
Material | cable: PVC |