Air Quality Multi-Sensor
MP-F series
Single model Rc1/2 (15 A) MP-FR20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MP-FR20 | |||
Type | Single model | |||
Connection bore diameter | Rc1/2" (15A) | |||
Supported gases | Air and non-corrosive gases | |||
Supported gas temperature | -5 to +50°C, 23 to 122°F | |||
Operating pressure range | 0.2 to 1 MPa, 2 to 10 bar, 29 to 145 psi *1 | |||
Pressure resistance | 1.5 MPa, 15 bar, 217.5 psi | |||
Flow rate | Detection principle | Heat based (mass flow rate) | ||
Rated flow range (normal) | 4 to 2000 L/min | |||
Zero cut flow rate | 4 L/min, 0.2 m3/h 7.06 ft3/h, 0.1 CFM | |||
Measurement accuracy | ±(1.5% of RD + 0.5% of F.S.) *2 *3 | |||
Repeatability | ±1.0% of F.S. (with an averaging time of 1.0 s) | |||
Display resolution | 1 L/min, 0.1 m3/h 3.53 ft3/h, 0.1 CFM | |||
Response time | 150 ms (63% response) *4 | |||
Averaging time | OFF/100 ms/200 ms/500 ms/1.0 s/3.0 s/5.0 s/10 s/30 s (selectable) | |||
Pressure (Digital value, gauge pressure) | Rated pressure range | 0.000 to 1.000 MPa, 0.00 to 10.00bar, 0.0 to 145.0 psi | ||
Measurement accuracy | ±2.0% of F.S. | |||
Repeatability | ±0.2% of F.S. (with a response time of 50 ms) | |||
Display resolution | 0.001 MPa, 0.01 bar, 0.1 psi | |||
Response time | Selectable from 10 ms, 50 ms, 100 ms, 500 ms, 1.0 s, and 5.0 s *4 | |||
Humidity (Dew point) | Rated relative humidity range/ dew point range | 15 to 100%RH (no condensation)/Corresponds to the relative humidity range *5 *6 | ||
Measurement accuracy | ±4°C, ±7°F *5 *6 | |||
Display resolution | 5%RH/1°C, 1°F *5 *6 | |||
Temperature | Measurement accuracy | ±2.0°C, ±3.6°F *7 | ||
Display resolution | 0.1°C, 0.1°F *7 | |||
Shut-off valve | Response time | 1 s or less (closed → open) | ||
Leakage amount | 50 mL/min 0.002 CFM (N) or less | |||
Filter/regulator (Standard model only) | Pressure adjustment range | ─ | ||
Filtration degree | ||||
Drainage cup capacity | ||||
Check valve | Available | |||
Display | Color LCD, status indicator | |||
Data accumulation | Accumulation period | Accumulated data: approx. 2 years/Instantaneous data: approx. 2 weeks | ||
Data reading | USB 2.0/Ethernet | |||
I/O | Control output (Ch.1/2/3/4/5) | NPN/PNP setting switchable, open collector output 30 VDC or less, N.O./N.C. setting switchable, max. 100 mA/Ch., residual voltage: 2.5 V or less | ||
Analog output (Ch.1/2) | 4 to 20 mA, load resistance: 260 Ω or less *4 | |||
External input (Ch.2/3/6) | Short-circuit current: 1.5 mA or less, input time: 20 ms or more | |||
Protection circuit | Power supply reverse connection protection, power supply surge protection, reverse connection protection for each I/O, surge protection for each I/O, overcurrent protection for each output | |||
Power supply | Power voltage | 24 VDC +25%/-20% (including ripple), Class 2 or LPS | ||
Power consumption | 1.2 A (300 ms) when opening/closing valve, 100 mA at all other times *8 (standalone usage; excluding load current) | |||
Communication interface | USB2.0 | |||
Network compatibility | When using only this unit: IO-Link (Specification v1.1/COM3) *9 | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) *10 | ||
Ambient temperature | −5°C to +50°C 23°F to 122°F (no freezing) *11 | |||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; power spectral density: 0.204 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 300 m/s2, XYZ axes, 10 times for each axis | |||
Material | Sensor part : PET/PPS/PBT/POM/aluminum/SPHC | |||
Weight | Approx. 1020 g 35.98 oz | |||
*1 An upstream side pressure of 0.2 MPa or less (a filter/regulator adjustment pressure of 0.2 MPa or less for the standard model) worsens the flow rate characteristic of the shut-off valve. |