Air Quality Multi-Sensor
MP-F series
CT (external current sensor) 100 A (Small) MP-FEC100M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MP-FEC100M | |||
Primary-side rated current (In) | 100 A | |||
Over current withstand capability | 1.2 times the primary-side rated current (can be applied consecutively) | |||
Max. connectable is correct wire diameter | ø16 0.63" | |||
Mounting method | Clamp method (split core) | |||
Specific error on current load | ±0.5% of RD (20%≤In≤100%) | |||
Phase difference on current load | ±90’ (20% In) ±90’ (100% In) | |||
Withstand voltage | 2300 VAC for 1 minute (across core and output lead) | |||
Insulation resistance | 500 VDC/100 MΩ or more (across core and output lead) | |||
Protective element | Internal clamp element | |||
Environmental resistance | Ambient temperature | −10°C to +55°C 14 to 131°F (no freezing) | ||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Material | Nylon | |||
Weight | Approx. 170 g 6.00 oz (including cable) |