Clamp-on Micro Flow Sensor
FD-X series
Multi-Output Units NPN FS-MC8N
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-MC8N | |||
Output | NPN | |||
Response time | Depends on the response time settings of the connected expansion units | |||
External input | Input time of the connected expansion units +11 ms | |||
Number of inputs and outputs | Separate control outputs: 8, common output: 1, common input: 1 | |||
Unit expansion | Up to 8 expansion units can be connected. (However, each dual output type will be treated as 2 expansion units.) Allowable passing current: 1200 mA or less | |||
Indicators | STATUS indicator (green and red two-color display) MEMORY indicator (orange) LOCK indicator (orange) | |||
Separate control output, | NPN open-collector, 30 V or less, 20 mA or less per output, residual voltage: 1.4 V or less | |||
Protection circuit | Protection against reverse power connection, reverse output connection, output overcurrent, and output surge | |||
Power supply | Power voltage | 10 to 30 VDC (including 10 % ripple (P-P) or less) , class 2 or LPS*1 | ||
Power consumption | 690 mW or less (when used as a solitary unit) (26 mA or less at 24 V/38 mA or less at 12 V [excluding the load current] )*2 | |||
Environmental resistance | Ambient temperature | -20 °C -4 °F to +55 °C +131 °F (no freezing) | ||
Vibration resistance | 10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes | |||
Shock resistance | 500 m/s2; 3 times each for X, Y, and Z axes | |||
Case material | Main unit and cover: polycarbonate | |||
Weight | Approx. 110 g | |||
*1 Match the rated power supply voltage of the expansion units to be connected to the system. |