Clamp-on Micro Flow Sensor
FD-X series
Sensor head Maximum rated flow rate 1 L/min FD-XS1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-XS1 | |||
Supported pipe materials | Metal pipes, Plastic pipes (soft/hard) *1 | |||
Supported fluids | Liquids (water, oil, adhesive, grease, chemical solutions, etc.) *1 | |||
Supported fluid temperature | 0 °C (no freezing on the pipe surface) to 100 °C 32 to 212 °F (Pipe surface temperature) | |||
Clamp set model | Plastic pipe/tube attachment | FD-XC1R1, FD-XC1R2 | ||
Metal pipe attachment | FD-XC1M*2 | |||
Maximum rated flow rate | 0 to 1000 mL/min | |||
Zero cut flow rate | 20 mL/min*3 (variable, default) | |||
Display resolution | Instantaneous flow rate | 0.1/1/10 mL/min (Displayed on controller) | ||
Shot amount | 0.001/0.01/0.1/1 mL (Displayed on controller) | |||
Repeatability | Plastic pipe/tube attachment | Response time: 50 ms | F.S. | ± 0.6 %*4*5 |
Instantaneous flow rate | ±6 mL/min*4*5 | |||
Response time: 500 ms | ±1.9 mL/min*4 | |||
Metal pipe attachment | Response time: 50 ms | F.S. | ± 1 %*4*5 | |
Instantaneous flow rate | ±10 mL/min*4*5 | |||
Response time: 500 ms | ±3.2 mL/min*4 | |||
Hysteresis | Variable | |||
Integrated unit display | 0.1/1/10/100/1000/10000 mL (displayed on controller) | |||
Display method | Status indicator | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) , IP68G (JIS C0920) *6 | ||
Ambient temperature | 0 to 60 °C (No freezing) 32 to 140 °F | |||
Relative humidity | 35 % to 85 %RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, double amplitude 1.5 mm 0.06 ", 2 hours each for X,Y,Z direction | |||
Shock resistance | 50 G 11 ms 3 times each for X,Y,Z direction | |||
Material | Sensor head | Head body: PPS/PPSU, in-cable amplifier: PPS, cable: PVC, controller connector: PPS/PBT/POM | ||
Clamp set | For plastic pipe | Body, fixing screw: PPS, detection surface: special rubber, pipe support rubber: FKM, sensor head fixing screw: SUSXM7 | ||
For metal pipe | Metal: SUS304/SUSXM7, detection surface: special rubber, clamp support rubber: FKM, sensor head fixing screw: SUSXM7 | |||
Weight | Approx. 230 g | |||
*1 Liquid must allow for the passage of an ultrasonic pulse, as well as not contain large air pockets or excessive bubbles. Readings may become unstable depending on the type of pipe. |