Clamp-on Micro Flow Sensor
FD-X series
Controller Panel type, main unit FD-XA5E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-XA5E | |||
Type | Panel type, main unit | |||
Display method | Output indicator, 4-digit 7 segment display, OLED, Stability level display | |||
Display refresh frequency | Approximately 5 times/second | |||
Response time | 50 ms/100 ms/500 ms (selectable, default: 500 ms) | |||
Memory back up | EEPROM (data storage period: more than 10 years, number of data rewritable times: 1 million times or more) | |||
Detection mode | ch.1 | Instantaneous flow rate mode | ||
ch.2 | Error output mode | |||
Input/output | Output | NPN/PNP selectable | ||
External input | Flow rate zero input/zero shift input (switchable) | |||
Network support | - | |||
Unit expansion | ||||
Protection circuit | Power supply reverse connection protection, power surge protection, output short circuit protection, output surge protection | |||
Power supply | Power voltage | 20 to 30 VDC including 10 % ripple (P-P) , Class 2 | ||
Power consumption | 185 mA or lower (including the sensor head, excluding the load current) | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 % to 85 %RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, double amplitude 1.5 mm 0.06 ", 2 hours each for X,Y,Z direction | |||
Shock resistance | 100 m/s2 (approx. 10 G) 16 ms pulse, 1000 times each for X,Y,Z direction | |||
Material | Main body case/front sheet: PC, Key top: POM, Cable: PVC | |||
Weight | Approx. 210 g | |||
*1 20 mA or lower/ch when adding expansion units. |