Clamp-on Micro Flow Sensor FD-X series

Low Flow Monitoring from Outside the Pipe

FD-X series - Clamp-on Micro Flow Sensor

The FD-X Series Clamp-on Micro Flow Sensor has a flow rate resolution of 0.1 mL/min (and a shot amount resolution of 0.001 mL). The device does not come into contact with the liquid, preventing problems such as pressure loss and clogging. The non-contact design also means the device is not affected by the properties of the liquid (ex. viscosity). Even coating/filling applications of grease, adhesives, flux, sealants, chemicals, and other liquids are possible with the FD-X series. The design also prevents pressure drops, enabling flow rate measurement with no adverse effects on equipment conditions, such as jetting and spraying functions. Also, this clamp-on technology means there is no pipe cutting or modification required.

Interactive Flow Meter Selection Site

Looking for a liquid flow meter?

Enter your application information and a product expert will send you a recommended parts list.

More Details

Applications

  • Spraying / Coating

  • Dispensing

  • Filling / Dosing / Injecting

  • Cooling / Lubricating

Features

Utilize Everywhere

  • Detect flow rates as low as 0.1 mL/min or shot amounts as low as 0.001mL
  • Any liquid flow rate can be monitored including:
    Viscous greases, chemicals, and sanitary liquids
  • Compatible with metal pipes and resin tubes from 0.12" - 0.5"

Zero Impact on Process

  • Simply clamp the flow sensor to any pipe or tube
  • Completely non-invasive
  • No machine downtime or risk of clogging, pressure loss, or contamination

Quick Data Retrieval

  • Export liquid usage data to PC via USB connection
  • Communicate with the FD-X over various platforms such as Ethernet/IPĀ®, CC-Link, DeviceNetĀ®, etc.
  • IO-Link compatible