Separate-amplifier type digital flow sensor
FD-V70 series
Amplifier Unit, DIN Rail Mount Type, PNP FD-V70AP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-V70AP | |||
Type | DIN-rail mounting type | |||
Current consumption | Normal | At 12 V: 1,500 mW (125 mA) or less, At 24 V: 2,000 mW (83 mA) or less*1 | ||
Eco mode | At 12 V: 1,320 mW (110 mA) or less, At 24 V: 1,700 mW (70 mA) or less*1 | |||
Display power | 3 digit dual row 7-segment LED (character height: Upper characters; 8 mm 0.315", red. Lower characters; 5.7 mm 0.224", green) | |||
Operation status indicators | Red LED x 3 (corresponding to control output 1, control output 2, and the abnormality alarm output) | |||
Detecting area | FD-P05: 0.5 to 5 L/min、FD-P20/F20: 2 to 20 L/min、FD-P50/F50: 5 to 50 L/min | |||
Display resolution | [Standard display mode or averaged display mode] | |||
Hysteresis | Variable | |||
Response time (chatter prevention feature) | Selectable from 0.5, 1, 2, 5, 20 and 60 | |||
Accumulated flow unit | FD-P05/F04: 0.01, 0.1, 1, 10, 100 Selectable fromthe above | |||
Integration reset/bank input | Input time 20 ms or greater (Analog output/abnormality alarm output switchable) | |||
Control output/integration pulse output | PNP open collector Max. 50 mA (30 V or less), Residual voltage 1 V or less, 2 outputs (N.O./N.C. switchable) | |||
Abnormality alarm output | - | |||
Analog output | 4 to 20 mA Maximum load resistance 260 Ω | |||
Repeatability | ±0.5 % of F.S. or less (Fluid temperature 20 °C 68 °F at the ambient operating temperature of 25 °C 77 °F) | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 10 % or less | ||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Main body and cover: polycarbonate, Key top: silicon rubber | |||
Accessories | Power cable, mounting bracket, Instruction Manual | |||
Weight | Approx. 85 g (including power cable) | |||
*1 Excluding analog output current. Including head block. |