Separate-amplifier type digital flow sensor
FD-V70 series
Sensor Head, PPS Type, 20 L/min FD-P20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-P20 | |||
Display power | Flow indicator: Green LED, Error indication: Red LED | |||
Detecting area | 2 to 20 L/min | |||
Detection fluids | Liquid (liquid that does not erode PPS)*1 | |||
Detection fluid temperature | 0 to +100°C 32 to 212°F (No freezing, no boiling)*2 | |||
Connection port | PT 1/2 | |||
Environmental resistance | Enclosure rating | IP65 | ||
Pressure resistance | 1.0 MPa | |||
Ambient temperature | 0 to +60 °C 32 to 140 °F (No freezing) | |||
Relative humidity | 5 to 80 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z axis | |||
Shock resistance | 300 m/s2, 10 times in each of X, Y and Z axis, 60 times in total | |||
Material | Glass strengthened PPS | |||
Accessories | Relay cable (M12 connector 3 m), Sensor head connector: 1 | |||
Weight | Approx. 180 g (including 0.3-m M12 connector cable) | |||
*1 If the viscosity of the liquid is too high, measurement cannot be performed. Refer to the "Accuracy warranted detection range" table as shown below. |