Clamp-on Flow Meter
FD-R series
M12 power cable for outdoor use OP-88196
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88196 | |||
Type | M12 power supply cable Outdoor use | |||
Length | 10 m 393.70' | |||
Material | PUR, SUS316L | |||
Weight | Approx. 310 g |