Clamp-on Flow Meter
FD-R series
Connector Cable M12, Straight, 10 m, Oil-resistant OP-87637
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87637 | |||
Number included | 1 | |||
Cable end | Sensor side: M12 4-pin straight, Cable end: Loose wires | |||
Length | 10 m 32.81' | |||
Material | PUR zinc nickel plating | |||
Weight | Approx. 260 g |