Clamp-on Flow Meter
FD-R series
Connector Cable M12, Straight, 2 m, Oil-resistant OP-87636
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87636 | |||
Type | Connector Cable Oil-resistant | |||
Number included | 1 | |||
Cable end | Sensor side: M12 4-pin straight, Cable end: Loose wires | |||
Length | 2 m 6.56' | |||
Material | PUR zinc nickel plating | |||
Weight | Approx. 75 g |