Clamp-on Flow Meter
FD-R series
Connector Cable M12, Straight, 2 m, PVC OP-75721
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-75721 | |||
Type | Connector Cable | |||
Cable end | Sensor side: M12 4-pin straight, Cable end: Loose wires | |||
Length | 2 m 6.56' | |||
Material | PVC nickel-plated brass | |||
Weight | Approx. 55 g |