Clamp-on Flow Sensor
FD-Q series
Specs Clamp-on Flow Sensor FD-Q series
Model |
FD-Q10C |
FD-Q20C |
FD-Q32C |
FD-Q50C |
|||
Image |
|
|
|
|
|||
Supported pipe diameter |
1/4" (8 A), ø13 to ø16 (mm) |
1/2" (15 A), ø18 to ø23 (mm) |
1" (25 A), ø28 to ø37 (mm) |
1 1/2" (40 A), ø44 to ø52 (mm) |
|||
Supported pipe materials |
Metal pipe/Resin pipe*1 |
||||||
Supported fluids |
Various liquid [i.e. water (including DI), oils, chemicals, etc.]*1 |
||||||
Supported fluid temperature |
0 to 85°C 32 to 185°F (No freezing on the pipe surface)*2 |
||||||
Maximum rated flow |
1/4" (8 A): 20 L/min, 5.2 G/min |
1/2" (15 A): 60 L/min, 15.9 G/min |
1" (25 A): 200 L/min, 52.8 G/min |
1 1/2" (40 A): 400 L/min, 105.7 G/min |
|||
Zero cut flow rate |
1.0 L/min (Default)*3 |
2.5 L/min (Default)*3 |
5 L/min (Default)*3 |
25 L/min (Default)*3 |
|||
Display method |
Status indicator, output indicator, dual row display with 4-digit, 7 segment LED, stability level indicator |
||||||
Display update cycle |
Approx. 3 Hz |
||||||
Display resolution |
0.01/0.1/1 (Default : 0.1) (L/min) |
0.1/ 1 (Default : 0.1) (L/min) |
0.1/ 1 (Default :1) (L/min) |
||||
Response time |
0.5 s / 1.0 s / 2.5 s / 5 s / 10 s / 30 s / 60 s |
||||||
Protection circuit |
Power supply reverse connection protection, power supply surge protection, |
||||||
Repeatability |
0.5 s : ±2.0%, 1 s:±1.5%, 2.5 s : ±1.0%, 5 s : ±0.5%, 10 s : ±0.35%, 30 s : ±0.2%, 60 s : ±0.15% (/F.S.*4(Specific to selected response time)) |
||||||
Hysteresis |
Variable |
||||||
Integrated flow unit display |
0.1/ 1/ 10/ 100/ 1000 (Default : 1) (L) |
1/ 10/ 100/ 1000/ 10000 (Default : 1) (L) |
|||||
Integrated flow data storage cycle |
Save to memory every 10 seconds |
||||||
Memory backup |
EEPROM (Data storage length: 10 years or longer, Data read/write frequency: 1 million times or more) |
||||||
Power I/O connector |
M12 4-pin connector |
||||||
Input/Output (Selectable) |
Output (ch.1/ch.2) |
Control output/ Pulse output/ Error output (Selectable, Default : ch.1 control output/ ch.2 not used), |
|||||
Analog output (ch.1/ch.2) |
4 to 20 mA / 0 to 20 mA (Selectable, Default: not used), load resistance 500 Ω or less*5 |
||||||
External input (ch.2) |
Integrated flow reset input/ Flow rate zero input/ Origin adjustment input (Selectable, Default: not used), |
||||||
Power supply |
Power voltage |
20 to 30 VDC , ripple (P-P) 10% max, Class2/LPS |
|||||
Current consumption |
100 mA or less (Load current excluded)*6 |
130 mA or less (Load current excluded)*6 |
|||||
Environmental resistance |
Enclosure rating |
IP65/IP67 (IEC60529) |
|||||
Ambient temperature |
-10 to +60 °C 14 to 140 °F (No freezing) |
||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||
Shock resistance |
100 m/s2, 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
||||||
Material |
Sensor main unit |
PPS/PES/PBT/SUS303/SUS304/SUSXM7 |
|||||
Sensor surface |
Rubber |
||||||
Mounting bracket |
SUS304/PA/SUSXM7 |
SUS304/PA/POM/SUSXM7 |
|||||
Weight |
Approx. 340 g (including mounting bracket) |
Approx. 400 g (including mounting bracket) |
Approx. 530 g (including mounting bracket) |
Approx. 640 g (including mounting bracket) |
|||
*1 Liquid must allow for the passage of an ultrasonic pulse, as well as not contain large air pockets or excessive bubbles. Detection may be unstable on certain non-standard pipes (i.e. lined pipes) |