Clamp-on Flow Sensor
FD-Q series
Connector Cable M12, L-shaped, 10 m, Oil-resistant OP-87641
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87641 | |||
Applicable product | M12 connector sensor | |||
Number included | 1 | |||
Cable end | Sensor side: M12 4-pin L-shape, Cable end: Loose wires | |||
Length | 10 m 32.81' | |||
Material | PUR (Polyurethane) | |||
Weight | Approx. 330 g |