Clamp-on Flow Sensor
FD-Q series
Connector Cable M12, L-shaped, 2 m, Oil-resistant OP-87640
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87640 | |||
Applicable product | M12 connector sensor | |||
Number included | 1 | |||
Cable end | Sensor side: M12 4-pin L-shape, Cable end: Loose wires | |||
Length | 2 m 6.56' | |||
Material | PUR (Polyurethane) | |||
Weight | Approx. 75 g |