Clamp-on Flow Sensor
FD-Q series
Multi-Sensor Controller, Expansion Unit MU-N12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MU-N12 | |||
Main unit/Expansion unit | Expansion unit | |||
Response time | Depends on the connected sensor model*1 | |||
Expansion units | Up to 4 expansion units*2 | |||
I/O | Control output | 4 max., | ||
External input | 5 max., | |||
Analog output | - | |||
Protection circuit | Protection against reverse power connection, | |||
Power supply | Power voltage | 24 VDC, ripple (P-P) 10% or less, Class 2 or LPS | ||
Current consumption | 55 mA or less (without load)*5 | |||
Sensor | Allowable sensor current | 150 mA or less | ||
N-bus | Allowable passing | 900 mA or less | ||
Environmental resistance | Ambient temperature | -20 to +50 °C -4 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Case and dust cover: Polycarbonate | |||
Weight | Approx. 70 g | |||
*1 The response time, as well as the types and number of inputs and outputs that are available, vary depending on the connected sensor model. |