Multi-Sensor Controller, Main unit MU-N11

MU-N11 - Multi-Sensor Controller, Main unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • CSA

Specifications

Model

MU-N11

Main unit/Expansion unit

Main unit

Response time

Depends on the connected sensor model*1

Expansion units

Up to 4 expansion units*2

I/O

Control output

4 max.,
NPN open collector/PNP open collector selectable,
24 V or less,
Main unit: 50 mA or less*3,
Expansion unit: 20 mA or less,
Residual voltage: 2 V or less,
N.O./N.C. selectable
*1*4

External input

5 max.,
Short-circuit current: NPN: 1 mA or less,
PNP: 2 mA or less,
For the applied voltage, see wiring diagrams
(page 3 of the instruction manual)
*1*4

Analog output

1 max.,
Current output/ Voltage output selectable,
Current output: 4 to 20 mA,
Max. load resistance: 450 Ω,
Voltage output: 0 to 10 V,
External load resistance: 5 kΩ or more
*1*4

Protection circuit

Protection against reverse power connection,
power supply surge, output overcurrent,
output surge, and reverse output connection

Power supply

Power voltage

24 VDC, ripple (P-P) 10% or less, Class 2 or LPS

Current consumption

70 mA or less (without load)*5

Sensor
connection
specification

Allowable sensor current

150 mA or less

N-bus
connection
specification

Allowable passing
current

1200 mA or less

Environmental resistance

Ambient temperature

-20 to +50 °C -4 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

1,000 m/s2, 6 times in each of the X, Y, and Z directions

Material

Case and dust cover: Polycarbonate
Buttons: Polyacetal
Display panel: PMMA

Weight

Approx. 70 g

*1 The response time, as well as the types and number of inputs and outputs that are available, vary depending on the connected sensor model.
For details, see the specific "MU-N Series User's Manual" for the model that will be connected.
*2 Up to 5 N-bus devices, including the main unit (or network unit), can be linked together.
*3 20 mA or less: When using the expansion unit.
*4 For more information on Control output, External input, and Analog output wire allocation, please refer to the table of "Power Cable Pin Layout" on page 3 of this manual.
*5 1500 mA or less when a sensor is attached, 4 outputs (with loads) are used, and expansion units are connected.

Data Sheet (PDF) Other Models