Clamp-on Flow Sensor
FD-Q series
Power cable for MU-N Series MU-CB4
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MU-CB4 | |||
Type | Power cable | |||
Applicable product | MU-N Series | |||
Cable end | Cable end: 4-core loose wires, Controller side: Connector | |||
Length | 2 m 6.56' | |||
Material | PVC (Polyvinyl chloride) | |||
Note | Main unit | |||
Weight | Approx. 120 g |